Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Linear Guides
SSELBN, SSELBN-MX, SSEL2BN, SSEL2BN-MX, RSELBN, RSEL2BN - Miniature Slide Guides With Dowel Holes Long/Preload Advanced Class Selectable Type
...
SSELBN, SSELBN-MX, SSEL2BN, SSEL2BN-MX, RSELBN, RSEL2BN - Miniature Slide Guides With Dowel Holes Long/Preload Advanced Class Selectable Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SSELBN10-55
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Surface Treatment
ST
Material
MAT
MX(Lubrication unit)
MX
NO. of Blocks
NOB
H
H [mm]
Grease Type Selection
GREASE
L Selection
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
Sxl
S
L2
L2 [mm]
K
K [mm]
Cb
CBB [mm]
N
N [mm]
C2
C2 [mm]
(l1)
LL1 [mm]
1
2
3
4
5
SSELBN8-40
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
8
Normal
40
17
32.0
12
13
M2X2.5
22.0
6.5
0.3
8.5
13
2.0
SSELBN10-55
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
10
Normal
55
20
40.0
15
16
M3x3
29.0
7.8
0.3
10.0
16
2.5
SSELBN13-70
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
13
Normal
70
27
45.8
20
20
M3x3.5
31.8
10.0
0.5
13.5
20
3.0
SSELBN16-110
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
16
Normal
110
32
58.3
25
25
M3x4
43.3
12.0
0.5
16.0
25
4.0
SSELBN20-160
w/o Surface Treatment
Stainless Steel
w/o MX(Lubrication unit)
1
20
Normal
160
40
67.7
30
30
M4x6
52.3
15.0
0.5
20.0
30
4.0
Vis komprimeret visning (5 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Misumi
- SSELBN, SSELBN-MX, SSEL2BN, SSEL2BN-MX, RSELBN, RSEL2BN
Shorttext
Miniature Slide Guides With Dowel Holes Long/Preload Advanced Class Selectable Type
Sidste ændring
04.04.2024 07:13:53
Enhed
Nøgleord
Advanced
Class
Dowel Holes
Guides
Miniature Slide
Selectable
Type
metric
Klassifikationer
CNS
CNSERPBASE Object Properties
Type Code
SSELBN10-55